4.3.1.1 Device is Asleep
When the device is asleep, it ignores all activity except the Wake condition.
If the TA010-TFLXAUTH detects a rising edge on the Single-Wire pin, it will exit Low-Power mode. No data must be sent to the TA010-TFLXAUTH in single-wire mode during tPU time interval.