4.3.2 Virtual COM Port
The Embedded Debugger acts as a Virtual Com Port gateway by using one of the ATxmega128A1U UARTs. For further information on how to use the Virtual COM port see Embedded Debugger.
| Pin on XMEGA | Function |
|---|---|
| PE2 | USARTE0 RXD0 (XMEGA RX line) |
| PE3 | USARTE0 TXD0 (XMEGA TX line) |