3.1.1.1 Wall Adapter Input

The 5V_JACK from the wall adapter is protected through an overvoltage and reverse voltage protection circuit implemented with Q1 and D1. The following figure shows the wall adapter input power supply topology.

Figure 3-2. Wall Adapter Input Power Schematic