4.2.1 maXTouch Xplained Pro Extension Headers
maXTouch Xplained Pro implements one Table 3-2 marked with XPRO EXTENSION HEADER in silkscreen. This header makes it possible to connect the board to any Xplained Pro MCU board using a 20-pin ribbon cable (included in kit). maXTouch Xplained Pro also implements one Table 3-3 marked with XPRO LCD CONNECTOR in silkscreen. The pin-out definition for the extension header can be seen in Table 4-2 and the pin-out for the LCD connector in Table 4-3.
| Pin on EXT | Function | Description |
|---|---|---|
| 1 | ID | Communication line to ID chip |
| 2 | GND | Ground |
| 3 | Not Connected | |
| 4 | Not Connected | |
| 5 | GPIO | Command/Data Select |
| 6 | Not Connected | |
| 7 | PWM | Backlight control |
| 8 | Not Connected | |
| 9 | GPIO/IRQ | IRQ from maXTouch controller |
| 10 | GPIO | RESET signal for maXTouch and LCD controller |
| 11 | I2C SDA | I2C Data line for maXTouch controller |
| 12 | I2C SCL | I2C Clock line for maXTouch controller |
| 13 | Not Connected | |
| 14 | Not Connected | |
| 15 | CS | CS line for LCD controller |
| 16 | SPI MOSI | SPI Data to LCD controller |
| 17 | SPI MISO | SPI Data from LCD controller |
| 18 | SPI SCK | SPI Clock line |
| 19 | GND | Ground |
| 20 | VCC | Target supply voltage |
| Pin number | Name | RGB interface description | MCU interface description |
|---|---|---|---|
| 1 | ID | Communication line to ID chip on extension board | |
| 2 | GND | Ground | |
| 3 | D0 | Data line | |
| 4 | D1 | Data line | |
| 5 | D2 | Data line | |
| 6 | D3 | Data line | |
| 7 | GND | Ground | |
| 8 | D4 | Data line | |
| 9 | D5 | Data line | |
| 10 | D6 | Data line | |
| 11 | D7 | Data line | |
| 12 | GND | Ground | |
| 13 | D8 | Data line | |
| 14 | D9 | Data line | |
| 15 | D10 | Data line | |
| 16 | D11 | Data line | |
| 17 | GND | Ground | |
| 18 | D12 | Data line | |
| 19 | D12 | Data line | |
| 20 | D14 | Data line | |
| 21 | D15 | Data line | |
| 22 | GND | Ground | |
| 23 | D16 | Data line | |
| 24 | D17 | Data line | |
| 25 | Not Connected | ||
| 26 | Not Connected | ||
| 27 | GND | Ground | |
| 28 | Not Connected | ||
| 29 | Not Connected | ||
| 30 | Not Connected | ||
| 31 | Not Connected | ||
| 32 | GND | Ground | |
| 33 | PCLK / CMD_DATA_SEL | Pixel clock | Display RAM select. One address line of the MCU for displays where it is possible to select either the register or the data interface |
| 34 | VSYNC / CS | Vertical synchronization | Chip select |
| 35 | HSYNC / WE | Horizontal synchronization | Write enable signal |
| 36 | DATA ENABLE / RE | Data enable signal | Read enable signal |
| 37 | SPI SCK | Clock for Serial peripheral interface | |
| 38 | SPI MOSI | Master out slave in line of Serial peripheral interface | |
| 39 | SPI MISO | Master in slave out line of Serial peripheral interface | |
| 40 | SPI SS | Slave select for SPI. Should be unique if possible | |
| 41 | Not Connected | ||
| 42 | TWI SDA | I2C data line (maXTouch) | |
| 43 | TWI SCL | I2C clock line (maXTouch) | |
| 44 | IRQ1 | maXTouch interrupt line | |
| 45 | Not Connected | ||
| 46 | PWM | Backlight control | |
| 47 | RESET | Reset for both display and maxTouch | |
| 48 | VCC | 3.3V power supply for extension board | |
| 49 | VCC | 3.3V power supply for extension board | |
| 50 | GND | Ground | |