3.1 Hardware Identification System
All Xplained Pro compatible extension boards have an Atmel ATSHA204 CryptoAuthentication™ chip mounted. This chip contains information that identifies the extension with its name and some extra data. When an Xplained Pro extension is connected to an Xplained Pro MCU board the information is read and sent to Atmel Studio. The Atmel Kits extension, installed with Atmel Studio, will give relevant information, code examples, and links to relevant documents. The table below shows the data fields stored in the ID chip with example content.
| Data field | Data type | Example content | 
|---|---|---|
| Manufacturer | ASCII string | Atmel'\0' | 
| Product Name | ASCII string | Segment LCD1 Xplained Pro'\0' | 
| Product Revision | ASCII string | 02'\0' | 
| Product Serial Number | ASCII string | 1774020200000010’\0’ | 
| Minimum Voltage [mV] | uint16_t | 3000 | 
| Maximum Voltage [mV] | uint16_t | 3600 | 
| Maximum Current [mA] | uint16_t | 30 |