2 Demo Requirements

Table 2-1. Pre-requisites for the Demo
RequirementDescription
Hardware and Accessories
PolarFire® ESBMPF200-ETH-SENSOR-BRIDGE
NVIDIA® Jetson AGX Orin™ Developer Kit1A MIPI CSI-2 camera is attached to the sensor bridge and connected to the AGX Orin Devkit via Ethernet. This kit has to be bought separately.
One MIPI CSI-2 Camera module IMX477-based Arducam Camera module is included in the kit
One 10G Ethernet CableIncluded in the kit
SFP+ to RJ45 converterIncluded in the kit
12V/5A Power SupplyIncluded in the kit
Monitor with DisplayPort InputDisplay for the AGX Orin Devkit
Keyboard and MouseRequired to configure the AGX Orin Devkit.
Note: The Quick Start Guide provides setup instructions for use with a Jetson Orin AGX Developer Kit. If you are using an IGX Developer Kit, follow the specific steps intended for the IGX kit. We highlight the sections where instructions differ for each kit.