3 Running the Demo

The scope of this quick start guide is to get you set up and run a single MIPI CSI-2 camera streaming video via 10G Ethernet to the NVIDIA Jetson AGX Orin Developer Kit, which connects to a monitor via DisplayPort.

The PolarFire ESB is pre-programmed to support two IMX477 MIPI CSI-2 cameras from Arducam. However, only one Camera module is provided in the box.

The following figure shows the functional block diagram.

Figure 3-1. Functional Block Diagram