Introduction
The WBZ451 Curiosity Board is an efficient and modular development platform that supports rapid prototyping and demonstrates the features, capabilities and interfaces of Microchip's Bluetooth® Low Energy and Zigbee RF Module (WBZ451PE).
The WBZ451 Curiosity Board:
- Offers integrated programming/debugging features using the PICkit™ On-board 4 (PKOB4) debugger interface
- Requires only a Micro USB cable to power-up and program the board
- Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElectronika mikroBUS Click adapter boards
- Performs rapid prototyping utilizing the Bluetooth Low Energy and Zigbee-enabled RF Module
The WBZ451 Curiosity Board supports a variety of applications:
- Wireless lighting
- Home automation or Internet of Things (IoT)
- Industrial automation
- Other Bluetooth Low Energy or Zigbee-related applications