The WBZ451 Curiosity Board contains a WBZ451PE module. All the signals from the WBZ451PE module are connected to on-board features of the
Curiosity Board for flexibility and rapid prototyping.Figure 2-1. WBZ451 Curiosity Board
(EV96B94A) – Top View
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.