3.1 MCC Configuration
- Clock Control configuration:
- Clock Source: HFINTOSC
- HF Internal Clock: 64 MHz
- ADCRC Oscillator: Enabled

- ADC configuration:
- Input Configuration: Single-Ended mode
- Result Format: Right justified
- VDD: 3.3V
- Clock Selection: ADCRC

- ADC Context 1 tab:
- Positive Channel Selection: ANA1
- Positive Voltage Reference: VDD
- Operating Mode Selection: Average mode
- Error Calculation mode: First derivative of single measurement

- ADC Context 2 tab:
- Positive Channel Selection: ANA2
- Positive Voltage Reference: VDD
- Operating Mode Selection: Basic mode
- Error Calculation mode: First derivative of single measurement

- UART2:
- 115200 baud rate
- Eight data bits
- No parity bit
- One stop bit

- Pins configuration

Note: For this example, configure the following settings on the
terminal software: Baud rate = 115200, 8-bit data size, one stop bit, no parity
bit.