3 ADCC with Context Switching
This use case shows how to create a context configured for each sensor and easily switch between them for reading both sensors with the appropriate configuration. The conversion results will be displayed using serial communication through the UART peripheral.
- Setup:
- PIC18F56Q71 Curiosity Nano board
- Curiosity Nano Adapter
- MikroElectronica POT 3 Click x2