Jump to main content
2.1 MCC Configuration
- Clock Control configuration:
- Clock Source: HFINTOSC
- HF Internal Clock: 64
MHz
- ADCRC Oscillator:
Enabled
Figure 2-1. MCC Clock Control Configuration
- ADC configuration:
- Input Configuration:
Differential mode
- Result Format: Right
justified, two’s complement
- VDD: 3.3V
- Clock Selection: ADCRC
Figure 2-2. MCC ADC Easy View Configuration
- ADC Context 1 tab:
- Positive Channel Selection:
ANA2
- Positive Voltage Reference:
VDD
- Negative Channel Selection:
ANA1
- Negative Voltage Reference:
VSS
- Operating Mode Selection:
Basic mode
- Double Sampling
Figure 2-3. MCC ADC Context 1 Configuration
- UART2:
- 115200 baud rate
- Eight data bits
- No parity bit
- One stop bit
Figure 2-4. MCC UART Configuration
Figure 2-5. MCC Pins Configuration