23.5.2 CLKRCLK
Name: | CLKRCLK |
Address: | 0x03A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] CLKR Clock Selection
CLK | Clock Source |
---|---|
11111-10010 | Reserved |
10001 | CLC8_OUT |
10000 | CLC7_OUT |
01111 | CLC6_OUT |
01110 | CLC5_OUT |
01101 | CLC4_OUT |
01100 | CLC3_OUT |
01011 | CLC2_OUT |
01010 | CLC1_OUT |
01001 | NCO3_OUT |
01000 | NCO2_OUT |
00111 | NCO1_OUT |
00110 | EXTOSC |
00101 | SOSC |
00100 | MFINTOSC (31.25 kHz) |
00011 | MFINTOSC (500 kHz) |
00010 | LFINTOSC |
00001 | HFINTOSC |
00000 | FOSC |