14.13.1 BORCON

Brown-out Reset Control Register
Name: BORCON
Address: 0x049

Bit 76543210 
 SBOREN      BORRDY 
Access R/WR 
Reset 1q 

Bit 7 – SBOREN Software Brown-out Reset Enable

Reset States: 
POR/BOR = 1
All Other Resets = u
ValueNameDescription
— If BOREN ≠ 01 SBOREN is read/write but has no effect on the BOR
1 If BOREN = 01 BOR Enabled
0 If BOREN = 01 BOR Disabled

Bit 0 – BORRDY Brown-out Reset Circuit Ready Status

Reset States: 
POR/BOR = q
All Other Resets = u
ValueDescription
1 The Brown-out Reset Circuit is active and armed
0 The Brown-out Reset Circuit is disabled or is warming up