41.5.1 DACxCON

Digital-to-Analog Converter Control Register
Name: DACxCON
Address: 0x7F

Bit 76543210 
 EN OE[1:0]PSS[1:0] NSS 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – EN DAC Enable

ValueDescription
1DAC is enabled
0DAC is disabled

Bits 5:4 – OE[1:0] DAC Output Enable

OEDAC Outputs
11DACxOUT is disabled
10DACxOUT is enabled on pin RA2 only
01DACxOUT is enabled on pin RB7 only
00DACxOUT is disabled

Bits 3:2 – PSS[1:0] DAC Positive Reference Selection

PSSDAC Positive Reference
11Reserved, do not use
10FVR Buffer 2
01VREF+
00VDD

Bit 0 – NSS DAC Negative Reference Selection

NSSDAC Negative Reference
1VREF-
0VSS