16.13.13 DMAnSIRQ

DMA Start Interrupt Request Source Selection Register
Name: DMAnSIRQ
Address: 0x0FF

Bit 76543210 
 SIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection

Table 16-6. DMA Start and Abort Interrupt Sources
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0-0x42U2E
0x1HLVD (High/Low-Voltage Detect)0x43U2
0x2OSF (Oscillator Fail)0x44TMR5
0x3CSW (Clock Switching)0x45TMR5G
0x4-0x46CCP2
0x5CLC1 (Configurable Logic Cell)0x47SCAN
0x6-0x48U3RX
0x7IOC (Interrupt-On-Change)0x49U3TX
0x8INT00x4AU3E
0x9ZCD (Zero-Cross Detection)0x4BU3
0xAAD (ADC Conversion Complete)0x4C-
0xBACT (Active Clock Tuning)0x4DCLC4
0xCCM1 (Comparator)0x4E - 0x4F-
0xDSMT1 (Signal Measurement Timer)0x50INT2
0xESMT1PRA0x51CLC5
0xFSMT1PWA0x52CWG2 (Complementary Waveform Generator)
0x10ADT (ADC Threshold Interrupt)0x53NCO2
0x11 - 0x13-0x54DMA3SCNT
0x14DMA1SCNT (Direct Memory Access)0x55DMA3DCNT
0x15DMA1DCNT0x56DMA3OR
0x16DMA1OR0x57DMA3A
0x17DMA1A0x58CCP3
0x18SPI1RX (Serial Peripheral Interface)0x59CLC6
0x19SPI1TX0x5ACWG3
0x1ASPI10x5BTMR4
0x1BTMR20x5CDMA4SCNT
0x1CTMR10x5DDMA4DCNT
0x1DTMR1G0x5EDMA4OR
0x1ECCP1 (Capture/Compare/PWM)0x5FDMA4A
0x1FTMR00x60U4RX
0x20U1RX0x61U4TX
0x21U1TX0x62U4E
0x22U1E0x63U4
0x23U10x64DMA5SCNT
0x24 - 0x25-0x65DMA5DCNT
0x26PWM1RINT0x66DMA5OR
0x27PWM1GINT0x67DMA5A
0x28SPI2RX0x68U5RX
0x29SPI2TX0x69U5TX
0x2ASPI20x6AU5E
0x2B-0x6BU5
0x2CTMR30x6CDMA6SCNT
0x2DTMR3G0x6DDMA6DCNT
0x2EPWM2RINT0x6EDMA6OR
0x2FPWM2GINT0x6FDMA6A
0x30INT10x70-
0x31CLC20x71CLC7
0x32CWG1 (Complementary Waveform Generator)0x72CM2
0x33NCO1 (Numerically Controlled Oscillator)0x73NCO3
0x34DMA2SCNT0x74 - 0x77-
0x35DMA2DCNT0x78NVM
0x36DMA2OR0x79CLC8
0x37DMA2A0x7ACRC (Cyclic Redundancy Check)
0x38I2C1RX0x7BTMR6
0x39I2C1TX0x7C - 0x8F-
0x3AI2C10x90PWM1.S1P1 (PWM1 Parameter 1 of Slice 1)
0x3BI2C1E0x91PWM1.S1P2 (PWM1 Parameter 2 of Slice 1)
0x3C-0x92PWM1S2P1
0x3DCLC30x93PWM1S2P2
0x3EPWM3RINT0x94PWM1S3P1
0x3FPWM3GINT0x95PWM1S3P2
0x40U2RX0x96-
0x41U2TX0x97-