13.12 Register Definitions: CRC and Scanner Control
Long bit name prefixes for the CRC are shown in the table below.
Refer to the "Long Bit Names" section in the "Register and Bit Naming
Conventions" chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| CRC | CRC |