25.13.3 TxCLK
Name: | TxCLK |
Address: | 0x321,0x32D,0x339 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CS[4:0] Timer Clock Source Selection
CS | Clock Source | ||
---|---|---|---|
Timer1 | Timer3 | Timer5 | |
11111-10110 | Reserved | ||
10101 | CLC8_OUT | ||
10100 | CLC7_OUT | ||
10011 | CLC6_OUT | ||
10010 | CLC5_OUT | ||
10001 | CLC4_OUT | ||
10000 | CLC3_OUT | ||
01111 | CLC2_OUT | ||
01110 | CLC1_OUT | ||
01101 | TMR5_OUT | TMR5_OUT | Reserved |
01100 | TMR3_OUT | Reserved | TMR3_OUT |
01011 | Reserved | TMR1_OUT | TMR1_OUT |
01010 | TMR0_OUT | ||
01001 | CLKREF_OUT | ||
01000 | EXTOSC | ||
00111 | SOSC | ||
00110 | MFINTOSC (31.25 kHz) | ||
00101 | MFINTOSC (500 kHz) | ||
00100 | LFINTOSC | ||
00011 | HFINTOSC | ||
00010 | FOSC | ||
00001 | FOSC/4 | ||
00000 | Pin selected by T1CKIPPS | Pin selected by T3CKIPPS | Pin selected by T5CKIPPS |
Reset States: |
|