27.3 Register Summary - SMT Control
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x0300 | SMT1TMR | 7:0 | TMR[7:0] | |||||||
| 15:8 | TMR[15:8] | |||||||||
| 23:16 | TMR[23:16] | |||||||||
| 0x0303 | SMT1CPR | 7:0 | CPR[7:0] | |||||||
| 15:8 | CPR[15:8] | |||||||||
| 23:16 | CPR[23:16] | |||||||||
| 0x0306 | SMT1CPW | 7:0 | CPW[7:0] | |||||||
| 15:8 | CPW[15:8] | |||||||||
| 23:16 | CPW[23:16] | |||||||||
| 0x0309 | SMT1PR | 7:0 | PR[7:0] | |||||||
| 15:8 | PR[15:8] | |||||||||
| 23:16 | PR[23:16] | |||||||||
| 0x030C | SMT1CON0 | 7:0 | EN | STP | WPOL | SPOL | CPOL | PS[1:0] | ||
| 0x030D | SMT1CON1 | 7:0 | GO | REPEAT | MODE[3:0] | |||||
| 0x030E | SMT1STAT | 7:0 | CPRUP | CPWUP | RST | TS | WS | AS | ||
| 0x030F | SMT1CLK | 7:0 | CSEL[3:0] | |||||||
| 0x0310 | SMT1SIG | 7:0 | SSEL[5:0] | |||||||
| 0x0311 | SMT1WIN | 7:0 | WSEL[5:0] | |||||||