2.7 Middleware Support
MPLAB Harmony v3 middleware provides sophisticated software libraries that support key technologies, such as industry-leading graphics, TCP/IP networking with broad protocol support, USB Host and Device capabilities for the most commonly used device classes, cryptographic capabilities, and so on. These software libraries are built upon MPLAB Harmony v3 drivers and services, therefore the middleware works with all supported Microchip 32-bit devices, while still allowing direct access for peripherals that are not used by the MPLAB Harmony libraries.