8 Revision History
Revision B - 09/2024
The following updates were performed for this revision:
- Throughout the document, the MHC was updated to the MCC to reflect a tools upgrade
- The following sections were
updated with new hyperlinks, images, and text to reflect the tools upgrade to
the MCC:
- Introduction to MPLAB Harmony v3
- Modular Downloads and Repository Structure
- Flexible Firmware Design Models
- MPLAB Harmony v3 GitHub Repository Handling
- Downloading Packages Using the MCC Content Manager
- Updating the Repositories Using the MCC Content Manager
- MPLAB Harmony v3 User Interface
- MPLAB Harmony v3 - Exploring a PLIB Demonstration Project
- Compiling, Programming and Debugging a PLIB Demonstration Project
- Modifying Components, Configurations and Regenerating Code for the PLIB Demonstration
- Harmony v3 Services - Standard I/O (STDIO), Toolchain Supports
- Creating a Simple Application Demonstration Using Harmony v3
- Modifying the PLIB and Maintaining it While Regenerating the Code
- Updated References with all new links
Revision A - 01/2020
This is the initial release of the document.