1 MPLAB X Integrated Development Environment (IDE)
MPLAB X IDE is a software tool that helps in developing embedded applications on Microchip microcontroller units (MCUs) and digital signal controllers. MPLAB X IDE can be installed on Windows, Linux and MAC operating systems. This helps the user to continue the software development for an MCU without any operating system dependencies.
MPLAB X IDE comprises of the following:
- A full-featured programmer-friendly text editor
- Utilities required for MCU firmware development, such as compiler, assembler, Linker
- Debugger engine with a set of powerful debug utilities, such as breakpoints, watch windows, I/O views
- A project manager that provides integration and communication between IDE and language tools
- Software simulators
- Plugins (to add to the capabilities of MPLAB X IDE), which can be installed and used
MPLAB X IDE supports a wide range of Microchip’s 8-bit, 16-bit and 32-bit MCU and MPU portfolios. This document is specific to 32-bit (Arm and PIC32) microcontrollers. To check a specific device for support, refer to the device support documents listed in the References section of this document.