The data in the following tables are taken when all the buttons (six buttons) are measured at 3.3V and 5V. The current is in microamperes.
| IDD (µA) / x8 Oversampling |
|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1476 | 2332 |
| 50 | 155 | 223 |
| 100 | 93 | 127 |
| 250 | 54 | 69 |
| IDD (µA) / x16 Oversampling |
|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1476 | 2332 |
| 50 | 248 | 354 |
| 100 | 139 | 199 |
| 250 | 72 | 98 |
| IDD (µA) / x32 Oversampling |
|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1476 | 2332 |
| 50 | 428 | 650 |
| 100 | 231 | 301 |
| 250 | 109 | 139 |
| IDD (µA) / x64 Oversampling |
|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1476 | 2332 |
| 50 | 791 | 1220 |
| 100 | 329 | 640 |
| 250 | 138 | 169 |