8.1 Single-Button Mode Enabled
The following tables show power consumption of Button0 while all other buttons are suspended for both 3.3V and 5V VDD. The current is in microamperes. Refer to Section 3.5 - Single-Button Mode for further details.
| IDD (µA) / x8 Oversampling | ||
|---|---|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1422 | 2263 |
| 50 | 67 | 91 |
| 100 | 47 | 61 |
| 250 | 35 | 41 |
| IDD (µA) / x16 Oversampling | ||
|---|---|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1422 | 2263 |
| 50 | 83 | 124 |
| 100 | 55 | 73 |
| 250 | 38 | 47 |
| IDD (µA) / x32 Oversampling | ||
|---|---|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1422 | 2263 |
| 50 | 113 | 185 |
| 100 | 71 | 97 |
| 250 | 45 | 56 |
| IDD (µA) / x64 Oversampling | ||
|---|---|---|
| Measurement Period CFG1 (ms) | VDD = 3.3V | VDD = 5V |
| Free Run | 1422 | 2263 |
| 50 | 173 | 258 |
| 100 | 101 | 144 |
| 250 | 57 | 57 |