1.6 Acronyms and Abbreviations

Table 1-1. Acronyms and Abbreviations
Acronyms and AbbreviationsDescription
bppbits per pixel
BLE

Bluetooth® Low Energy

BSP

Board Support Package

CAN FDController Area Network Flexible Data-Rate
CCL

Configurable Custom Logic

CS

Chip Select

CPUCentral Processing Unit
DEN Data Enable
DMADirect Memory Access
EVSYS

Event System

GPIO General-Purpose Input/Output
GUI

Graphical User Interface

HSYNC Horizontal Synchronization
IC

Integrated Circuit

I2C

Inter-Integrated Circuit

IRQ Interrupt Request
LCCLow-Cost Controllerless
LCDLiquid Crystal Display
MBD

Microchip Bluetooth Data

MCU

Microcontroller Unit

MGS Microchip Graphics Suite
PCLK

Pixel Clock

QVGAQuarter Video Graphics Array
RDRead Data
RESET

Reset Signal

RGB

Red, Green, Blue

RGB332

3-bit Red, 3-bit Green, 2-bit Blue

RGB565 5-bit Red, 6-bit Green, 5-bit Blue
RSDC Register Select/Data Command
SRAM

Static Random-Access Memory

TRP

Transparent Profile

UART Universal Asynchronous Receiver/Transmitter
USB

Universal Serial Bus

VSYNC Vertical Synchronization
WQVGA

Wide Quarter Video Graphics Array

WRWrite Enable