2.2.1 Analog Comparator Functionality Dependent on Timebase Configuration
Work Around
Write Timebase (CLKCTRL.TIMEBASE) to a value larger then 0x1 even if the system clock frequency is 1 MHz or below.
Affected Silicon Revisions
| Rev. A1 |
| X |
Write Timebase (CLKCTRL.TIMEBASE) to a value larger then 0x1 even if the system clock frequency is 1 MHz or below.
| Rev. A1 |
| X |
DS80001214A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.