1.1.1.13 FLEXRAMECC_TestModeWriteEnable
void FLEXRAMECC_TestModeWriteEnable(void)
Summary
Enable the FLEXRAMECC peripheral test mode Write. When enabled the ECC check bit value in TESTCB1 register is write in memory at each FLEXRAM data write instead of calculated check bit.
Preconditions
None
Parameters
None
Returns
None