1.2.3.14 ICM_ReComputeHash
void ICM_ReComputeHash(ICM_REGION_MASK regions)
Summary
Re-compute the ICM hash area start for the given regions.
Preconditions
Region monitoring should be disabled.
Parameters
- region - The regions for which the digest will be re-computed.
Returns
None