1.2.3.20 ICM_InterruptDisable
void ICM_InterruptDisable(ICM_INT_MSK interruptMask)
Summary
Disables ICM Interrupt.
Preconditions
ICM_Initialize must have been called for the associated ICM instance.
Parameters
- interruptMask - Interrupt to be disabled.
Returns
None