1.2.2.18 TCMECC_TestModeSetCbValue
void TCMECC_TestModeSetCbValue(uint8_t tcb1, uint8_t tcb2)
Summary
Set the TCMECC peripheral test mode check bit values.
Preconditions
None
Parameters
- tcb1 - Test check bit 1 value to set.
- tcb2 - Test check bit 2 value to set.
Returns
None