1.2.2.15 TCMECC_TestModeGetCbValue

void TCMECC_TestModeGetCbValue(uint8_t* tcb1, uint8_t* tcb2)

Summary

Get the TCMECC peripheral test mode check bit values.

Preconditions

None

Parameters

  • tcb1 - Pointer of the variable to be updated with test check bit 1 value.
  • tcb2 - Pointer of the variable to be updated with test check bit 2 value.

Returns

None