1.1 Features
Here are some of the features provided by the Wireless Composer:
Performance Analyzer:
-
Provides easy-to-use user interface for initializing, connecting the kits, and perform various wireless performance tests
-
Provides detailed information about the connected kit. When the connected kit is paired with a remote kit, the performance analyzer provides information pertaining to the remote kit too. (More info)
-
Provides all the configurable transceiver property list with read/write option and validates user input for each transceiver property change. (More info)
-
Provides transceiver register view (Address and Value) with read, write, import, and export options. (More info)
-
Provides easy-to-use user interface for running different test with easy result viewer. (More info)
-
Provides save and load kit options for offline use. (More info)
MAC Project Wizard:
-
Provides easy-to-use user interface entering user settings and creates firmware projects (Atmel Studio solutions) that guides and enables users to develop wireless applications
-
The firmware projects that are created uses AVR2025 MAC stack
-
The user interface provides a way to choose a microcontroller and 802.15.4-compliant wireless transceivers. It also provides a way to specify the parameters of the wireless application design such as frequency of operation, node addresses, Microcontroller-Transceiver interface, and software modules that helps in adding more functionality to the basic project.
-
The wizard also provides ways to add the FW capabilities like UART, LED, Push Button, Timer, Low Power Sleep-Wake mechanism etc.