7.2.2 IEEE 802.15.4 MAC Wireless Project Wizard
-
MAC Wireless Projects that were created using the wizard in Atmel Studio v6.2 may not compile properly in Atmel Studio v7.0. Re-create those projects.
-
MAC Wireless Project creation for ATmega devices using Wireless Composer v7.0.103 or earlier crashes the studio. Install latest version of Wireless Composer 7.0.129.
-
Project Wizard shows additional pins (for SPI configuration) for SAM4L*A and SAM4L*B devices. Refer to datasheet for valid pins to be selected.
-
Error rate for 57600 and 115200bps baud rates for USART in megaAVR RF devices is high
-
Compiler warnings are expected while generating projects for SAM4L devices
-
Promiscuous sniffer mode option is not supported for AT86RF230B, selecting it may result in compilation error
-
Wizard may allow selection of same pins for USART and SPI configuration. Make sure to select unique/different pins for USART and SPI configuration in the wizard.