27.3.3.4 Dual Mode
The TWI supports Dual mode operation where the host and the client will operate simultaneously and independently. In this case, the Control A (TWIn.CTRLA) register will configure the host device, and the Dual Mode Control (TWIn.DUALCTRL) register will configure the client device. See the Initialization section for more details about the host configuration.
If used, the following bits must be configured before enabling the
TWI Dual mode:
- The SDA Hold Time (SDAHOLD) bit field in the DUALCTRL register
- The FM Plus Enable (FMPEN) bit from the DUALCTRL register
1
’ to the
Dual Control Enable (ENABLE) bit in the DUALCTRL register.