32.5.2 DATA

The DACn.DATAL and DACn.DATAH register pair represents the 10-bit value, DACn.DATA. The two LSbs [1:0] are accessible at the original offset. The eight MSbs [9:2] can be accessed at offset + 0x01.

The output will be updated after DACn.DATAH is written.

Name: DATA
Offset: 0x02
Reset: 0x00
Property: -

Bit 15141312111098 
 DATA[9:2] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DATA[1:0]       
Access R/WR/W 
Reset 00 

Bits 15:6 – DATA[9:0]

These bits contain the digital data, which will be converted to an analog voltage.