Input Mode Summary

Table 23-6 summarizes the conditions, as illustrated in the timing diagrams of the preceding sections.

Table 23-6. Input Mode Summary
INPUTMODETrigger → Output AffectedFault On/ActiveFault Release/Inactive
0-No actionNo action
1Input A→WOAEnd the current on-time and waitStart with dead-time for the other compare
Input B→WOB
2Input A→WOAEnd the current on-time, execute the other compare cycle and waitStart with dead-time for the current compare
Input B→WOB
3Input A→WOA Execute the current on-time, then execute the other compare cycle repetitivelyRe-enable the current compare cycle
Input B→WOB
4Input A→{WOA, WOB}Deactivate the outputs
Input B→{WOA, WOB}
5Input A→{WOA, WOB}Execute dead-time only
Input B→{WOA, WOB}
6Input A→{WOA, WOB}End on-time and waitStart with dead-time for the other compare
Input B→{WOA, WOB}
7Input A→{WOA, WOB}End on-time and wait for software actionStart with dead-time for the current compare
Input B→{WOA, WOB}
8Input A→WOAEnd the current on-time and continue with the other off-time
Input B→WOB
9Input A→WOABlock the current on-time and continue the sequence
Input B→WOB
10Input A→WOADeactivate on-time until the end of the sequence while the trigger is active
Input B→WOB
other---
Note: When using different modes on each event input, consider possible conflicts, keeping in mind that the TCD has a single counter, to avoid unexpected results.