Input Modes Validity

Not all input modes work in all Waveform Generation modes. The table below shows the Waveform Generation modes in which the different input modes are valid.

Table 23-5. Input Modes Validity
INPUTMODEOne Ramp ModeTwo Ramp ModeFour Ramp ModeDual Slope Mode
0ValidValidValidValid
1ValidValidValidDo not use
2Do not useValidValidDo not use
3Do not useValidValidDo not use
4ValidValidValidValid
5Do not useValidValidDo not use
6Do not useValidValidDo not use
7ValidValidValidValid
8ValidValidValidDo not use
9ValidValidValidDo not use
10ValidValidValidDo not use