7.5 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
| Property |
AVR32DA28(S) AVR32DA32(S) AVR32DA48(S) |
|---|---|
| Size | 4 KB |
| Start address | 0x7000 |
| End address | 0x7FFF |