7.11 I/O Memory
All AVR32DA28/32/48(S) devices I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with a future device, if a register containing reserved
bits is written, the reserved bits should be written to ‘0’. Reserved
I/O memory addresses should never be written.