7.1 Overview

The main memories of the AVR32DA28/32/48(S) devices are SRAM data memory space, EEPROM data memory space, and Flash program memory space. Also, the peripheral registers are located in the I/O memory space.