Introduction
The PIC16F181XX microcontroller family has a suite of analog peripherals that enables precision sensor applications. This product family is available from 8 to 44-pin packages in a memory range of 7 KB to 28 KB, with speeds up to 32 MHz. This product includes a 12-bit differential Analog-to-Digital Converter with Computation (ADCC), two 8-bit Digital-to-Analog Converters (DAC), a 16-bit Pulse-Width Modulation peripheral (PWM), and many more waveform control and communication peripherals. This small form factor, feature rich device is well suited for low-cost, energy efficient analog sensor applications with higher resolution requirements.