54.6.3 ICM Status Register

Name: ICM_SR
Offset: 0x08
Reset: –
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RMDIS[3:0]RAWRMDIS[3:0] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
        ENABLE 
Access R 
Reset – 

Bits 15:12 – RMDIS[3:0] Region Monitoring Disabled Status

ValueDescription
0

Region i is being monitored (occurs after integrity check value has been calculated and written to Hash area).

1

Region i monitoring is not being monitored.

Bits 11:8 – RAWRMDIS[3:0] Region Monitoring Disabled Raw Status

ValueDescription
0

Region i monitoring has been activated by writing a 1 in RMEN[i] of ICM_CTRL.

1

Region i monitoring has been deactivated by writing a 1 in RMDIS[i] of ICM_CTRL.

Bit 0 – ENABLE ICM Enable Register

ValueDescription
0

ICM is disabled.

1

ICM is activated.