54.6.4 ICM Interrupt Enable Register

Name: ICM_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
        URAD 
Access W 
Reset – 
Bit 2322212019181716 
 RSU[3:0]REC[3:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 RWC[3:0]RBE[3:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 RDM[3:0]RHC[3:0] 
Access WWWWWWWW 
Reset –––––––– 

Bit 24 – URAD Undefined Register Access Detection Interrupt Enable

ValueDescription
0

No effect.

1

The Undefined Register Access interrupt is enabled.

Bits 23:20 – RSU[3:0] Region Status Updated Interrupt Disable

ValueDescription
0

No effect.

1

When RSU[i] is set to one, the region i Status Updated interrupt is enabled.

Bits 19:16 – REC[3:0] Region End bit Condition Detected Interrupt Enable

ValueDescription
0

No effect.

1

When REC[i] is set to one, the region i End bit Condition interrupt is enabled.

Bits 15:12 – RWC[3:0] Region Wrap Condition detected Interrupt Enable

ValueDescription
0

No effect.

1

When RWC[i] is set to one, the Region i Wrap Condition interrupt is enabled.

Bits 11:8 – RBE[3:0] Region Bus Error Interrupt Enable

ValueDescription
0

No effect.

1

When RBE[i] is set to one, the Region i Bus Error interrupt is enabled.

Bits 7:4 – RDM[3:0] Region Digest Mismatch Interrupt Enable

ValueDescription
0

No effect.

1

When RDM[i] is set to one, the Region i Digest Mismatch interrupt is enabled.

Bits 3:0 – RHC[3:0] Region Hash Completed Interrupt Enable

ValueDescription
0

No effect.

1

When RHC[i] is set to one, the Region i Hash Completed interrupt is enabled.