52.7.4 DACC Channel Enable Register

This register can only be written if the WPEN bit is cleared in the DACC Write Protection Mode Register.

Name: DACC_CHER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       CH1CH0 
Access WW 
Reset –– 

Bits 0, 1 – CHx Channel x Enable

ValueDescription
0

No effect.

1

Enables the corresponding channel.