52.7.7 DACC Conversion Data Register

Name: DACC_CDRx
Offset: 0x1C + x*0x04 [x=0..1]
Reset: –
Property: Write-only

Bit 3130292827262524 
 DATA1[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 DATA1[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 DATA0[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 DATA0[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:16 – DATA1[15:0] Data to Convert for channel x

If DACC_MR.WORD is set, DATA1 is written to the FIFO of channel x after DATA0.

Bits 15:0 – DATA0[15:0] Data to Convert for channel x

DATA0 is written to the FIFO of channel x.