58.5 PLLA Characteristics

Table 58-25. PLLA Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
fINInput Frequency–8–32MHz
fOUTOutput Frequency–160–500MHz
IPLLCurrent ConsumptionActive mode at 160 MHz at 1.2V–2.23mA
Active mode at 500 MHz at 1.2V–812
tSTARTStartup Time–––300µs