58.12 Embedded Flash Characteristics

Table 58-49. Flash Characteristics
ParameterConditionsMin.Typ.Max.Unit
ERASE Line Assertion Time–230––ns
Program Cycle TimeWrite Page –1.5–ms
Erase Page–1050ms
Erase Small Sector (8 Kbytes)–80200ms
Erase Larger Sector (112 or 128 Kbytes) 8001500ms
Full Chip Erase512 Kbytes–36s
1 Mbytes–612s
2 Mbytes (only for SAMV71)–1324s
Data RetentionAt TA = 85°C, after 10K cycles (see Note 1)10––Years
At TA = 85°C, after 1K cycles (see Note 1)20––Years
At TA = 105°C, after 1K cycles (see Note 1)5.5––Years
EnduranceWrite/Erase cycles per page, block or sector at 25°C100K Cycles
Write/Erase cycles per page, block or sector at 105°C10K––Cycles
Flash Active CurrentRandom 128-bit read at maximum frequency at 25°Con VDDCORE =1.2V–1620mA
on VDDIO–210
Program at 25°Con VDDCORE =1.2V–23
on VDDIO–812
Erase at 25°Con VDDCORE =1.2V–22
on VDDIO–812
Note: 1. Cycling over full temperature range.

Maximum operating frequencies are shown in the following table, but are limited by the Embedded Flash access time when the processor is fetching code out of it. These tables provide the device maximum operating frequency defined by the field FWS of the EEFC_FMR register. This field defines the number of wait states required to access the Embedded Flash Memory.

Table 58-50. Embedded Flash Wait States for Worst-Case Conditions
FWSRead OperationsMaximum Operating Frequency (MHz)
VDDIO = 1.7VVDDIO = 3.0V
01 cycle2123
12 cycles4246
23 cycles6369
34 cycles8492
45 cycles106115
56 cycles125138
67 cycles137150