51.7.1.1 Power Supply Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| IVDDIN | Analog Current Consumption | Sleep mode (see Note 2) | _ | 2 | _ | µA |
| Fast wake-up mode (see Note 3) | 0.4 | mA | ||||
| Normal mode, single sampling | 3.4 | mA | ||||
| Normal mode, dual sampling | 4.2 | mA | ||||
| IVDDCORE | Digital Current Consumption | Sleep mode (see Note 2) | - | 1 | - | µA |
| Normal mode | 80 |
Note:
- Current consumption is measured with AFEC_ACR.IBCTL=10.
- In Sleep mode, the AFE core, the Sample and Hold and the internal reference operational amplifier are off.
- In Fast Wake-up mode, only the AFE core is off.