31.20.18 PMC Fast Startup Mode Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_FSMR
Offset: 0x0070
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FFLPMFLPM[1:0]LPM USBALRTCALRTTAL 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 FSTT15FSTT14FSTT13FSTT12FSTT11FSTT10FSTT9FSTT8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSTT7FSTT6FSTT5FSTT4FSTT3FSTT2FSTT1FSTT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – FFLPM Force Flash Low-Power Mode

Note: If Flash is in Standby mode (FLPM = 0) or Deep Power-Down mode (FLPM = 1) is used, run the wake-up routine from the SRAM. This option provides a slight improvement in power consumption.
ValueDescription
0

The Flash Low-Power mode, defined in the FLPM field, is automatically applied when in Wait mode and released when going back to Active mode.

1

The Flash Low-Power mode is user defined by the FLPM field and immediately applied.

Bits 22:21 – FLPM[1:0] Flash Low-Power Mode

ValueNameDescription
0 FLASH_STANDBY

Flash is in Standby mode when system enters Wait mode.

1 FLASH_DEEP_POWERDOWN

Flash is in Deep Power-Down mode when system enters Wait mode.

2 FLASH_IDLE

Idle mode.

Bit 20 – LPM Low-Power Mode

ValueDescription
0

The WaitForInterrupt (WFI) or the WaitForEvent (WFE) instruction of the processor makes the processor enter Sleep mode.

1

The WaitForEvent (WFE) instruction of the processor makes the system enter Wait mode.

Bit 18 – USBAL USB Alarm Enable

ValueDescription
0

The USB alarm has no effect on the PMC.

1

The USB alarm enables a fast restart signal to the PMC.

Bit 17 – RTCAL RTC Alarm Enable

ValueDescription
0

The RTC alarm has no effect on the PMC.

1

The RTC alarm enables a fast restart signal to the PMC.

Bit 16 – RTTAL RTT Alarm Enable

ValueDescription
0

The RTT alarm has no effect on the PMC.

1

The RTT alarm enables a fast restart signal to the PMC.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – FSTT Fast Startup Input Enable

ValueDescription
0

The corresponding wake-up input has no effect on the PMC.

1

The corresponding wake-up input enables a fast restart signal to the PMC.