31.20.13 PMC Programmable Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PCKx [x=0..7]
Offset: 0x0040
Reset: 0
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PRES[7:4] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 PRES[3:0] CSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 11:4 – PRES[7:0] Programmable Clock Prescaler

ValueDescription
0–255

Selected clock is divided by PRES+1.

Bits 2:0 – CSS[2:0] Programmable Clock Source Selection

ValueNameDescription
0 SLOW_CLK

SLCK is selected

1 MAIN_CLK

MAINCK is selected

2 PLLA_CLK

PLLACK is selected

3 UPLL_CLK

UPLLCKDIV is selected

4 MCK

MCK is selected